325V, 0.45A,
Single High-Side Gate Driver with Recharge FET

Favorite

Overview

The FAN7085_GF085 is a high-side gate drive IC with reset input and built-in recharge FET. It is designed for high-voltage and high-speed driving of MOSFET or IGBT, which operates up to 300V.
ON Semiconductor's high-voltage process and common-mode noise cancellation technique provide stable operation in the high-side driver under high-dV/dt noise circumstances. Logic input is compatible with standard CMOS outputs. The UVLO circuits prevent from malfunction when VCC and VBS are lower than the specified threshold voltage.
It is available with space saving SOIC-8 package.
Minimum source and sink current capability of output driver is 250mA and 250mA. Built-in recharge FET to refresh bootstrap circuit is very useful for circuit topology requiring switches on low- and high-side of load.

  • Comfort and Convenience
  • Body Electronics
  • Power Train
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN7085M-GF085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

3

260

TUBE

9500

N

MOSFET / IGBT

-

High Side

Junction Isolation

325

25

-

-

0.2

0.4

130

140

-

Price N/A

More Details

FAN7085MX-GF085

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Y

MOSFET / IGBT

-

High Side

Junction Isolation

325

25

-

-

0.2

0.4

130

140

-

$1.0199

More Details

Show More

1-25 of 25

Products per page

Jump to :