625V, 0.5A, SOIC-8,
Single High-Side Gate Driver

Favorite

Overview

The FAN7081_GF085 is a high-side gate drive IC designed for high-voltage and high-speed driving of MOSFET or IGBT, which operates up to 600V.
ON Semiconductor's high-voltage process and common- mode noise cancellation technique provide stable operation in the high-side driver under high-dV/dt noise circumstances.
An advanced level-shift circuit allows high-side gate driver operation up to VS=-5V (typical) at VBS=15V.
Logic input is compatible with standard CMOS outputs. The UVLO circuits prevent from malfunction when VCC and VBS are lower than the specified threshold voltage. It is available with space saving SOIC-8 Package. Minimum source and sink current capability of output driver is 250mA and 500mA respectively, which is suitable for magnetic- and piezo type injectors and general MOSFET/IGBT based high-side driver applications.

  • Comfort and Convenience
  • Body Electronics
  • Power Train
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN7081M-GF085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

3

260

TUBE

9500

N

MOSFET / IGBT

-

High Side

Junction Isolation

625

25

-

-

0.25

0.5

130

140

-

Price N/A

More Details

FAN7081MX-GF085

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Y

MOSFET / IGBT

-

High Side

Junction Isolation

625

25

-

-

0.25

0.5

130

140

-

$0.7648

More Details

Show More

1-25 of 25

Products per page

Jump to :