Battery Charge Controller, Switching, 1.6 A, with Integrated Power Path and USB-OTG Boost Regulator

Favorite

Overview

The FAN54063 is a 1.55 A USB-compliant switch-mode battery charger featuring power path operation, USB OTG boost support, JEITA temperature control, and production test mode support.

  • E-book Reader
  • Media Tablets
  • Mobile Handsets
  • Other Wireless Communications
  • Video Game Console
  • Game Console
  • Fully Integrated, High-Efficiency Switch-Mode Charger for Single-Cell Li-Ion and Li-Polymer Batteries
  • Power Path Circuit Ensures Fast System Startup with a Dead Battery when VBUS is Connected
  • 1.55 A Maximum Charge Current
  • Programmable High Accuracy Float Voltage:
  • ±0.5% at 25°C
  • ±1% from 0 to 125°C
  • ±5% Input and Charge Current Regulation Accuracy
  • Temperature-Sense Input for JEITA Compliance
  • Thermal Regulation and Shutdown
  • 4.2 V at 2.3 A Production Test Support
  • 5 V, 500 mA Boost Mode for USB OTG
  • 28 V Absolute Maximum Input Voltage
  • 6 V Maximum Input Operating Voltage
  • Programmable through High-Speed I2C Interface (3.4 Mb/s) with Fast Mode Plus Compatibility
  • Fast-Charge / Termination Current
  • Input Current
  • Termination Enable
  • Float Voltage
  • Small Footprint 1 H External Inductor
  • 3 MHz Synchronous Buck PWM Controller with Wide Duty Cycle Range
  • Dynamic Input Voltage Control
  • Safety Timer with Reset Control
  • Very Low Battery Current when Charger Inactive
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
Number of Cells Charged

VCC Min (V)

VCC Max (V)

ID Max (µA)

Reference Price

FAN54063UCX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-25

1

260

REEL

3000

N

Li-Ion/Polymer

1

4

6

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :