1.0A Synchronous Buck Regulator

Favorite

Overview

The FAN5370X is a Super Low Iq, step−down switching voltage regulator, that delivers a fixed output from an input voltage supply of 2.3 V to 5.5 V. Using a proprietary architecture with synchronous rectification, the FAN5370X is capable of delivering a peak efficiency of 93%, while maintaining efficiency over 90% at load currents as low as 1 mA.

  • Wearables
  • Smart Watch
  • Health Monitoring
  • Sensor Drive
  • Energy Harvesting
  • Utility and Safety Modules
  • RF Modules
  • Wearables
  • Smart Watch
  • Cellular Phones, Smart Phones, and PDAs
  • Portable Media Players
  • 2μA Typical Quiescent Current
  • 5.5mm2 total solution size
  • 1.0 A Output Current Capability
  • 0.6 V to 3.3 V Fixed Output Voltage
  • 2.3 V to 5.5 V Input Voltage Range
  • Best−in−Class Load Transient Response
  • Best−in−Class Efficiency with Sub 1 mA Output Currents
  • Internal Soft−Start Limits Battery Current Below 150 mA to Avoid
    Brown−out Scenarios
  • Protection Faults (UVLO, OCP and OTP)
  • Thermal Shutdown and Overload Protection
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN53703UC48X

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.3

5.5

3

1

90

2500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :