Buck-Boost Regulator, 2.5 A, 1.8 MHz, TinyPower™

Favorite

Overview

The FAN49100 is a high efficiency buck-boost switching mode regulator which accepts input voltages either above or below the regulated output voltage. Using full-bridge architecture with synchronous rectification, the FAN49100 is capable of delivering up to 2.5 A at 3.6 V input while regulating the output at 3.3 V. The FAN49100 exhibits seamless transition between step-up and step-down modes reducing output disturbances. At moderate and light loads, Pulse Frequency Modulation (PFM) is used to operate the device in power-save mode to maintain high efficiency. In PFM mode, the part still exhibits excellent transient response during load steps. At moderate to heavier loads or Forced PWM mode, the regulator switches to PWM fixed-frequency control. While in PWM mode, the regulator operates at a nominal fixed frequency of 1.8 MHz, which allows for reduced external component values.

  • 24 µA Typical PFM Quiescent Current
  • Above 95% Efficiency
  • Total Layout Area = 11.61 mm2
  • Input Voltage Range: 2.5 V to 5.5 V 1.8 MHz Fixed-Frequency Operation in PWM Mode
  • Automatic / Seamless Step-up and Step-down Mode Transitions
  • Forced PWM and Automatic PFM/PWM Mode Selection
  • 0.5 µA Typical Shutdown Current
  • Low Quiescent Current Pass-Through Mode
  • Internal Soft-Start and Output Discharge
  • Low Ripple and Excellent Transient Response
  • Internally Set, Automatic Safety Protections (UVLO, OTP, SCP, OCP)
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN49100AUC330X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-20

1

260

REEL

3000

Y

Step-Up/Step-Down

Voltage Mode

2.5

5.5

3.3

2.5

96

1800

$0.4428

More Details

FAN49100AUC360X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-20

1

260

REEL

3000

Y

Step-Up/Step-Down

Voltage Mode

2.5

5.5

3.6

2.5

96

1800

$0.4025

More Details

Show More

1-25 of 25

Products per page

Jump to :