2500 mA, Synchronous TinyBoost® Regulator with Bypass Mode

Favorite

Overview

The FAN48623 allows systems to take advantage of new battery chemistries that can supply significant energy when the battery voltage is lower than the required voltage for system power ICs. By combining built-in power transistors, synchronous rectification, and low supply current, this IC provides a compact solution for systems using advanced Li-Ion battery chemistries.
The FAN48623 is a boost regulator designed to provide a minimum output voltage from a single-cell Li-Ion battery, even when the battery voltage is below system minimum. The output voltage regulation is guaranteed up to a maximum load current of 2500 mA. The regulator transitions smoothly between Bypass and normal Boost Mode. The device can be forced into Bypass Mode to reduce quiescent current.
The FAN48623 is available in a 16-bump, 0.4 mm pitch, Wafer-Level Chip-Scale Package (WLCSP).

  • Maximum Continuous Load Current: 2500 mA at VIN of 2.5 V Boosting VOUT to 3.3 V
  • Maximum Pulse Load Current of 3.5 A for GSM PAs (1 Slot) and PMIC support simultaneously, VIN=3.1 V, VOUT=3.4 V
  • Up to 97% Efficient
  • 4 External Components: 2520 case 0.47 µH Inductor and 0603 Case Size Input and Output Capacitors
  • Input Voltage Range: 2.5 V to 5.5 V
  • Fixed Output Voltage Options: 3.0 V to 5.0 V
  • True Bypass Operatin when VIN > Target VOUT
  • Integrated Synchronous Rectifier
  • True Load Disconnect
  • Forced Bypass Mode
  • VSEL Control to Optimize Target VOUT
  • Short-Circuit Protection (SCP)
  • Low Operating Quiescient Current
  • 16-Bump, 1.81mm x 1.81mm, 0.4mm Pitch, WLCSP

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN48623UC315X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-16

1

260

REEL

3000

Y

Step-Up

Voltage Mode

2.5

5.5

3.15

2.5

97

2500

$0.6461

More Details

FAN48623UC32JX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-16

1

260

REEL

3000

Y

Step-Up

Voltage Mode

2.5

5.5

3.2

2.5

97

2500

$0.6461

More Details

FAN48623UC33X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-16

1

260

REEL

3000

Y

Step-Up

Voltage Mode

2.5

5.5

3.3

2.5

97

2500

$0.6461

More Details

FAN48623UC35X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-16

1

260

REEL

3000

Y

Step-Up

Voltage Mode

2.5

5.5

3.5

2.5

97

2500

$0.5574

More Details

FAN48623UC36FX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-16

1

260

REEL

3000

Y

Step-Up

Voltage Mode

2.5

5.5

3.6

2.5

97

2500

$0.437

More Details

FAN48623UC50GX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-16

1

260

REEL

3000

Y

Step-Up

Voltage Mode

2.5

5.5

5

2.5

97

2500

$0.589

More Details

FAN48623UC50X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-16

1

260

REEL

3000

Y

Step-Up

Voltage Mode

2.5

5.5

5

2.5

97

2500

$0.5889

More Details

Show More

1-25 of 25

Products per page

Jump to :