Fixed-Output Synchronous TinyBoost® Regulator

Favorite

Overview

The FAN48615 is a low-power PWM only boost regulator designed to provide a minimum voltage-regulated rail from a standard single-cell Li-Ion battery and advanced battery chemistries. Even below the minimum system battery voltage, the device maintains the output voltage regulation for an output load current of 1000 mA. The combination of built-in power transistors, synchronous rectification, and low supply current suit the FAN48615 for battery-powered applications.
The FAN48615 is available in a 9-bump, 0.4 mm pitch, (1.215 x 1.215 mm) Wafer-Level Chip-Scale Package (WLCSP).

  • Input Voltage Range: 2.7 V to 5.5 V
  • Output Voltage: 5.25 V and 5.4 V
  • 1000 mA Max. Load Capability
  • PWM Only
  • Up to 97% Efficient
  • Forced Pass-Through Operation via EN Pin
  • Internal Synchronous Rectification
  • True Load Disconnect
  • Short-Circuit Protection
  • Three External Components: 2016 (Metric) 0.47 µH Inductor, 0402 Input and 0603 Output Capacitors
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN48615UC08X

Loading...

Lifetime

CAD Model

Pb

A

H

P

WLCSP-9

1

260

REEL

3000

N

Step-Up

Voltage Mode

2.7

5.5

5.25

1

97

2300

$0.322

More Details

FAN48615UC11X

Loading...

Lifetime

CAD Model

Pb

A

H

P

WLCSP-9

1

260

REEL

3000

N

Step-Up

Voltage Mode

2.7

5.5

5.4

1

97

2300

$0.322

More Details

Show More

1-25 of 25

Products per page

Jump to :