2.5 MHz, 1 A, Fixed-Output Synchronous TinyBoost® Regulator

Favorite

Overview

The FAN48610 is a low-power boost regulator designed to provide a minimum voltage-regulated rail from a standard single-cell Li-Ion battery and advanced battery chemistries. Even below the minimum system battery voltage, the device maintains the output voltage regulation for a minimum output load current of 1.0 A. The combination of built-in power transistors, synchronous rectification, and low supply current suit the FAN48610 for battery-powered applications.
The FAN48610 is available in a 9-bump, 0.4 mm pitch, Wafer-Level Chip-Scale Package (WLCSP).

  • Input Voltage Range: 2.5 V to 4.80 V
  • Output Voltages Range: 3 V to 5 V
  • IOUT ≥ 1 A at VOUT 5.0 V, VIN ≥ 2.5 V
  • IOUT ≥ 1.5 A at VOUT 5.0 V, VIN ≥ 3.0 V
  • Up to 94% Efficient
  • Internal Synchronous Rectification
  • Soft-Start with True Load Disconnect
  • Short-Circuit Protection
  • 9-Bump, 1.215 mm x 1.215 mm, 0.4 mm Pitch WLCSP
  • Three External Components: 2016 0.47 µH Inductor, 0603 Case Size Input / Output Capacitors
  • Total Application Board Solution Size: < 11 mm2
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN48610BUC33X

Loading...

Lifetime

CAD Model

Pb

A

H

P

WLCSP-9

1

260

REEL

3000

N

Step-Up

Voltage Mode

2.5

4.8

3.3

1

92

2500

$0.322

More Details

FAN48610BUC45X

Loading...

Lifetime

CAD Model

Pb

A

H

P

WLCSP-9

1

260

REEL

3000

N

Step-Up

Voltage Mode

2.5

4.8

4.5

1

94

2500

$0.3231

More Details

FAN48610BUC50X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-9

1

260

REEL

3000

Y

Step-Up

Voltage Mode

2.5

4.8

5

1

94

2500

$0.3334

More Details

FAN48610UC50X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-9

1

260

REEL

3000

Y

Step-Up

Voltage Mode

2.5

4.8

5

1

94

2500

$0.322

More Details

Show More

1-25 of 25

Products per page

Jump to :