TTL input, single non-inverting output, peak 11.4A sink, 10.6A source current Low-Side Gate Driver

Favorite

Overview

The FAN3121 and FAN3122 MOSFET drivers are designed to drive N-channel enhancement MOSFETs in low-side switching applications by providing high peak current pulses. The drivers are available with either TTL (FAN312xT) or CMOS (FAN312xC) input thresholds. Internal circuitry provides an under-voltage lockout function by holding the output low until the supply voltage is within the operating range.
FAN312x drivers incorporate the MillerDrive™ architecture for the final output stage. This bipolar / MOSFET combination provides the highest peak current during the Miller plateau stage of the MOSFET turn-on / turn-off process.
The FAN3121 and FAN3122 drivers implement an enable function on pin 3 (EN), previously unused in the industry-standard pin-out. The pin is internally pulled up to VDD for active HIGH logic and can be left open for standard operation.
The FAN3121/22 is available in a 3x3mm 8-lead thermally-enhanced MLP package or an 8-lead SOIC package.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Industry-Standard Pin-out with Enable Input
  • 4.5 to 18V Operating Range
  • 11.4A Peak Sink at VDD = 12V
  • 9.7A Sink / 7.1A Source at VOUT = 6V
  • Inverting Configuration (FAN3121) and Non-Inverting Configuration (FAN3122)
  • Internal Resistors Turn Driver Off If No Inputs
  • 23ns/19ns Typical Rise/Fall Times with 10nF Load
  • 20ns Typical Propagation Delay Time
  • Choice of TTL or CMOS Input Thresholds
  • MillerDrive™ Technology
  • Available in Thermally Enhanced 3x3mm 8-Lead MLP or 8-Lead SOIC Package (Pb-Free Finish)
  • Rated from –40°C to +125°C
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN3122TMPX

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

MOSFET

1

Single

Non-Isolated

-

18

23

19

11.4

10.6

23

23

-

$0.7465

More Details

FAN3122TMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET

1

Single

Non-Isolated

-

18

23

19

11.4

10.6

23

23

-

$0.7568

More Details

Show More

1-25 of 25

Products per page

Jump to :