Single 9 A High-Speed,
Low-Side Gate Driver

Favorite

Overview

The FAN3121 and FAN3122 MOSFET drivers are designed to drive N-channel enhancement MOSFETs in low-side switching applications by providing high peak current pulses. The drivers are available with either TTL input thresholds (FAN312xT) or VDD-proportional CMOSinput thresholds (FAN312xC). Internal circuitry provides an under-voltage lockout function by holding the output low until the supply voltage is within the operating range.
FAN312x drivers incorporate the MillerDrive™ architecture for the final output stage. This bipolar / MOSFET combination provides the highest peak current during the Miller plateau stage of the MOSFET turn-on / turn-off process.
The FAN3121 and FAN3122 drivers implement an enable function on pin 3 (EN), previously unused in the industry-standard pin-out. The pin is internally pulled up to VDD for active HIGH logic and can be left open for standard operation.
The commercial FAN3121/22 is available in a 3x3 mm 8-lead thermally-enhanced MLP package or an 8-lead SOIC package.
The FAN3122TM1X-F085 is offered in a SO8 package with exposed pad to enhance heat dissipation for fast switching applications such as On Board Charger in EV/HEV.

  • On Board Charger
  • EV/HEV
  • SO8 with Exposed Pad
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN3122TM1X-F085

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8 EP

3

260

REEL

2500

N

MOSFET

1

Single

Non-Isolated

20.3

20

23

19

7.1

9.7

23

23

-

$0.6603

More Details

Show More

1-25 of 25

Products per page

Jump to :