Single 9-A High-Speed,
Low-Side Gate Driver

Favorite

Overview

The FAN3121 and FAN3122 MOSFET drivers are designed to drive N-channel enhancement MOSFETs in low-side switching applications by providing high peakcurrent pulses. The drivers are available with either TTL input thresholds (FAN312xT) or VDD-proportional CMOS input thresholds (FAN312xC). Internal circuitry providesan under-voltage lockout function by holding the output low until the supply voltage is within the operating range.FAN312x drivers incorporate the MillerDrive™ architecture for the final output stage. This bipolar /MOSFET combination provides the highest peak currentduring the Miller plateau stage of the MOSFET turn-on / turn-off process.The FAN3121 and FAN3122 drivers implement an enable function on pin 3 (EN), previously unused in the industry-standard pin-out. The pin is internally pulled upto VDD for active HIGH logic and can be left open for standard operation.The commercial FAN3121/22 is available in a 3x3 mm 8-lead thermally-enhanced MLP package or an 8-lead SOIC package. The AEC-Q100 automotive-qualified versions are available in the 8-lead SOIC package.
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN3121TMX-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

N

MOSFET

-

Single

Non-Isolated

-

18

-

-

11.4

10.6

23

19

35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :