LDO Regulator, 180 mA, Low Vout, with Power Good

Favorite

Overview

The FAN255 low-voltage CMOS LDO features fixed or adjustable output voltage, 180mA load current, delayed power good output (open drain), and 1% output accuracy with excellent line and load regulation. An external bypass capacitor provides ultra-low noise operation.
The FAN2558 low-voltage LDO incorporates both thermal shutdown and short-circuit protection. Output is stable with a 1µF, low ESR capacitor. The FAN2558 is available in 5-Lead SOT-23, 6-Lead SOT-23, and 2X2mm MLP-6 packages.
FAN2558: Fixed Output LDO with Power Good output
FAN2558ADJ: Adjustable Output LDO with Power Good output
Available standard output voltages are 1.0, 1.2V, 1.3V, 1.5V, 1.8V, 2.5V, 3.3V, 3.5V, 3.6V and 3.8V. Custom output voltage options are also available.

  • TBA
  • Fixed 1.0, 1.2V, 1.3V, 1.5V, 1.8V, 2.5V, 3.3V, 3.5V, 3.6V, 3.8V and Adjustable Output
  • Power Good Indicator with Open Drain Output
  • 180mA Output Current
  • 100µA Ground Current
  • Cbypass for Low Noise Operation
  • Fast Enable for CDMA Applications
  • High Ripple Rejection
  • Current Limit
  • Thermal Shutdown
  • Excellent Line and Load Regulation
  • Requires Only 1µF Output Capacitor
  • Stable with 0 to 300mΩ ESR
  • TTL-level Compatible Enable Input
  • Active Output Discharge
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

FAN2558S18X

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

Adj

0.35

2.7

5.5

0.4

0.09

50

30

Yes

Yes

-

$0.3094

More Details

FAN2558S25X

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

Adj

0.35

2.7

5.5

0.4

0.09

50

30

Yes

Yes

-

$0.3094

More Details

Show More

1-25 of 25

Products per page

Jump to :