Primary-Side-Regulation PWM Controller (PWM-PSR)

Favorite

Overview

This third-generation Primary-Side-Regulation (PSR)and highly integrated PWM controller provides severalfeatures to enhance the performance of low-powerflyback converters. The proprietary topology,TRUECURRENT®, of FAN103W enables precise CCregulation and simplified circuit for battery chargerapplications. A low-cost, smaller and lighter chargerresults as compared to a conventional design or a lineartransformer.
To minimize standby power consumption, theproprietary green-mode function provides off-timemodulation to linearly decrease PWM frequency underlight-load conditions. This green mode assists the powersupply in meeting the power conservation requirement.
By using the FAN103W, a charger can be implementedwith few external components and minimized cost. Atypical output CV/CC characteristic envelope is shownin Figure 1.

  • Low Standby Power Under 30mW
  • High Voltage Startup
  • Fewest External Component Counts
  • Constant-Voltage (CV) and Constant-Current (CC) Control without Secondary-Feedback Circuitry
  • Green-Mode Function: Linearly-Decreasing PWM Frequency
  • Fixed PWM Frequency at 50kHz with Frequency Hopping to Solve EMI Problem
  • Cable Compensation in CV Mode
  • Peak-Current-Mode Control in CV Mode
  • Cycle-by-Cycle Current Limiting
  • VDD Over-Voltage Protection with Auto Restart
  • VDD Under-Voltage Lockout (UVLO)
  • Gate Output Maximum Voltage Clamped at 15V
  • Fixed Over-Temperature Protection with Auto Restart
  • Available in the 8-Lead SOP Package
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN103WMY

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

1

Current Mode

15

17

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :