Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

ESDR7534: Transient Voltage Suppressor with 4 lines in SC88 Package

Product Description
The ESDR7534 transient voltage suppressor is designed to protect high speed data lines from ESD, EFT, and lightning.
Features
 
  • Protection for IEC61000-4-2 Level4 +/-8kV Contact; +/-15kV Air
Selected Electrical Specifications

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor with 4 lines in SC88 Package   Unidirectional   8   300   5   3   30   SC-88-6 / SC-70-6 / SOT-363-6 
Package Availability
Type
PB free
Standard
SC-88-6 / SC-70-6 / SOT-363-6 x