Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

ESDR0524P: ESD Protection Diode, Ultra Low Capacitance, Low Clamping Voltage

Product Description
The ESDR0524P transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as HDMI.
Features
 
  • Low Capacitance (0.3 pF Typical, I/O to I/O)
  • ESD Rating of Class 3B (exceeding 8kV) per Human Body Model, and Class C (exceeding 400V) per Machine Model
  • Protection for IEC Standards: IEC 6100-4-2 (12kV Contact)
  • UL Flammability Rating of 94 V-0
  • This is a Pb-Free device
Applications   End Products
  • HDMI
  • Digital Video Interface (DVI)
  • eSATA
 
  • Digital TV
  • Set Top Box
  • Gaming Device
  • DVD
Selected Electrical Specifications

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     ESD Protection Diode, Ultra Low Capacitance, Low Clamping Voltage 
 DVI 
 Display Port 
 HDMI 1.3/1.4 
 eSATA 2.0 
 4   Unidirectional   0.4   6   5   1   11.1   UDFN-10 
Package Availability
Type
PB free
Standard
UDFN-10 x