Ultra-Low Capacitance ESD Protection Array for High Speed Data Lines

Favorite

Overview

The ESDR0502N ultra low capacitance array is designed to protect high speed data lines from ESD. Ultra-low capacitance and high level of ESD protection makes this device well suited for use in USB 2.0 applications.

  • High Speed Communication Line Protection
  • USB 2.0 High Speed Data Line and Power Line Protection
  • Monitors and Flat Panel Displays
  • MP3
  • Gigabit Ethernet
  • Low Capacitance (0.3 pF Typical Between I/O Lines and Ground)
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body Model and Class C (Exceeding 400 V) per Machine Model
  • Protection for the Following IEC Standards: IEC 61000-4-2 8 kV (contact)
  • UL Flammability Rating of 94 V-0
  • These Devices are Pb-Free and are RoHS Compliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDR0502NMUTAG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

USB 2.0

4

Unidirectional

0.6

6

5.5

1

100

$0.0568

More Details

ESDR0502NMUTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

USB 2.0

4

Unidirectional

0.6

6

5.5

1

100

$0.0548

More Details

Show More

1-25 of 25

Products per page

Jump to :