ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability

Active

Overview

The ESDR0502B is designed to protect voltage sensitive components from damage due to ESD in applications that require ultra low capacitance to preserve signal integrity. Excellent clamping capability, low leakage and fast response time are combined with an ultra low diode capacitance of 0.5 pF to provide best in class protection from IC damage due to ESD. The small SC-75 package is ideal for designs where board space is at a premium. The ESDR0502B can be used to protect two uni-directional lines or one bi-directional line. When used to protect one bi-directional line, the effective capacitance is 0.25 pF. Because of its low capacitance, it is well suited for protecting high frequency signal lines such as USB2.0 high speed and antenna line applications.

  • USB, HDMI, DVI
  • Digital TV, Set Top Box, Computing, Mobile
  • Low Capacitance 0.5 pF Typical
  • SZ Prefix for Automotive and Other Applications Requiring Unique
    Site and Control Change Requirements
  • Low Clamping Voltage
  • Stand−off Voltage: 5 V
  • Small Body Outline Dimensions: 0.063” x 0.063” (1.60 mm x 1.60 mm)
  • Response Time is Typically < 1.0 ns
  • IEC61000−4−2 Level 4 ESD Protection
    ISO10605 330 pF/2 k ±17 kV (Contact)
  • This is a Pb−Free Device

Tools and Resources

Product services, tools and other useful resources related to ESDR0502B

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDR0502BT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

No

USB 2.0

2

Unidirectional

0.45

5.8

5

1

20

1.60 x 1.60 x 0.80

$0.066

More Details

SZESDR0502BT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

No

USB 2.0

2

Unidirectional

0.45

5.8

5

1

20

1.60 x 1.60 x 0.80

$0.076

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.