Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

ESDR0502B: ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability

Product Description
The ESDR0502B is designed to protect voltage sensitive components from damage due to ESD in applications that require ultra low capacitance to preserve signal integrity. Excellent clamping capability, low leakage and fast response time are combined with an ultra low diode capacitance of 0.5 pF to provide best in class protection from IC damage due to ESD. The small SC-75 package is ideal for designs where board space is at a premium. The ESDR0502B can be used to protect two uni-directional lines or one bi-directional line. When used to protect one bi-directional line, the effective capacitance is 0.25 pF. Because of its low capacitance, it is well suited for protecting high frequency signal lines such as USB2.0 high speed and antenna line applications.
Features
 
  • Low Capacitance 0.5 pF Typical
  • Low Clamping Voltage
  • IEC6100042 Level 4 ESD Protection
Applications   End Products
  • USB, HDMI, DVI
 
  • Digital TV, Set Top Box, Computing, Mobile
Selected Electrical Specifications

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability   USB 2.0   2   Unidirectional   0.45   5.8   5   1   20   SC-75-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability   USB 2.0   2   Unidirectional   0.45   5.8   5   1   20   SC-75-3 
Package Availability
Type
PB free
Standard
SC-75-3 x