ESD Protection Diode, 5.0 V

Favorite

Overview

The ESDM3051 is designed to protect voltage sensitive components that require low capacitance from ESD . Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium.

  • GPIO Protection
  • Audio Line Protection
  • SIM Card Protection
  • SD Card Protection
  • Smartphones
  • Wearables
  • Notebooks
  • Tablets
  • Laptops
  • 9.9 A Peak Pulse Current Capable, 8x20us Surge
  • 8.5 V Clamping Voltage @ 9.9 A, 8x20us Surge
  • 0201 Form Factor
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDM3051MXT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

N

USB 3.0

1

Bidirectional

21

5.1

7

0.1

-

Price N/A

More Details

ESDM3051N2T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

N

General I/O

1

Bidirectional

21

7

5

0.1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :