Micro-packaged Diodes for ESD Protection

Favorite

Overview

The ESDM1131 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in smartphone, smart-watch, or many other portable / wearableapplications where board space comes at a premium.

  • General I/O
  • Audio
  • Low Capacitance (4.0pF Max, I/O to GND)
  • Small Body Outline Dimensions 01005 Size: 0.445x0.240mm
  • Protection for the following IEC Standards: IEC61000-4-2 (Level 4)
  • Low ESD Clamping Voltage
  • PB-free, Halogen free / BFR free and are RoHS Compliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDM1131MX4T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X4DFN-2

1

260

REEL

10000

N

General I/O

1

Bidirectional

4

4

3.3

0.1

23

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :