High Speed Data Line Protection, Bidirectional (1 V – Thunderbolt 3.0), 0.2 pF

Favorite

Overview

The ESDL2011 is designed to protect voltage sensitive components that require low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, the part is well suited for use in high speed data line applications.

  • USB 3.x Tx/Rx Data Line Pairs
  • Thunderbolt 3.0 Data Line Pairs
  • Laptops
  • Tablets
  • Desktops
  • Smartphones
  • Wearables
  • Low Capacitance 0.17 pF (Typ)
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm
  • Low Body Height: 0.2 mm
  • Stand−off Voltage: 1.0 V
  • IEC61000−4−2 Level 4 ESD Protection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDL2011PFCT5G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-2

1

260

REEL

10000

Y

USB 3.1

1

Bidirectional

0.2

1.4

1

0.5

-

$0.0467

More Details

Show More

1-25 of 25

Products per page

Jump to :