ESD Protection Diode

Favorite

Overview

The ESD9X Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, MP3 players, digital cameras and many other portable applications where board space is at a premium.

  • Cellular phones, MP3 players, Digital cameras and many other portable applications
  • MP3 Player
  • Small Body Outline Dimensions: 0.039 x 0.024 (1.0 mm x 0.60 mm)
  • Low Body Height: 0.017 (0.43 mm) Max
  • Standoff Voltage: 3.3 V 12 V
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • IEC6100042 Level 4 ESD Protection
  • These are PbFree Devices
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD9X12ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

General I/O

1

Unidirectional

30

13.5

12

1

140

$0.0248

More Details

ESD9X3.3ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

General I/O

1

Unidirectional

80

5

3.3

2.5

102

$0.0283

More Details

ESD9X7.0ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

General I/O

1

Unidirectional

65

7.5

7

0.1

100

$0.0236

More Details

SZESD9X3.3ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

General I/O

1

Unidirectional

80

5

3.3

2.5

102

$0.1467

More Details

Show More

1-25 of 25

Products per page

Jump to :