ESD Protection Diode

Active

Overview

The ESD9X Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, MP3 players, digital cameras and many other portable applications where board space is at a premium.

  • Cellular phones, MP3 players, Digital cameras and many other portable applications
  • MP3 Player
  • Small Body Outline Dimensions: 0.039 x 0.024 (1.0 mm x 0.60 mm)
  • Low Body Height: 0.017 (0.43 mm) Max
  • Standoff Voltage: 3.3 V 12 V
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • IEC6100042 Level 4 ESD Protection
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to ESD9X3.3S

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD9X12ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

General I/O

1

Unidirectional

30

13.5

12

1

140

1.00 x 0.60 x 0.37

$0.0248

More Details

ESD9X3.3ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

General I/O

1

Unidirectional

80

5

3.3

2.5

102

1.00 x 0.60 x 0.37

$0.0283

More Details

ESD9X7.0ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

General I/O

1

Unidirectional

65

7.5

7

0.1

100

1.00 x 0.60 x 0.37

$0.0236

More Details

SZESD9X3.3ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

General I/O

1

Unidirectional

80

5

3.3

2.5

102

1.00 x 0.60 x 0.37

$0.1467

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.