ESD Protection Diode, Single Channel

Favorite

Overview

The ESD9D5.0 is designed to protect voltage sensitive components that require ultra−low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, it is suited for use in high frequency designs such as USB 2.0 high speed and antenna line applications.

  • Ultra Low Capacitance 0.6 pF
  • Low Clamping Voltage
  • Small Body Outline Dimensions:0.039″x 0.024″(1.00 mm x 0.60 mm)
  • Low Body Height: 0.016″(0.4 mm)
  • Stand−off Voltage: 5 V
  • Low Leakage
  • Response Time is Typically < 1.0 ns
  • IEC61000−4−2 Level 4 ESD Protection
  • This is a Pb−Free Device
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD9D5.0ST5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

Vbus

1

Unidirectional

100

16

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :