High Speed Data Line Protection, Unidirectional (3.3 V – USB 3.x)

Favorite

Overview

The ESD8704 is designed to protect high speed data lines from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow−through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0/3.1.

  • USB 3.0/3.1
  • eSATA
  • DisplayPort
  • USB-PD
  • USB Hubs and PD Chargers
  • Motherboards
  • Low Capacitance (0.5 pF Max, I/O to GND)
  • IEC61000−4−2 (ESD): Level 4 ±30 kV Contact
  • Low ESD Clamping Voltage
  • SZESD8704MTWTAG Wettable Flank Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8704MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-10

1

260

REEL

3000

Y

USB 3.1

4

Unidirectional

0.5

5

3.3

1

-

$0.0892

More Details

SZESD8704MTWTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW10 2.5x1.0, 0.5P

1

260

REEL

3000

Y

USB 3.1

4

Unidirectional

0.5

5

3.3

1

-

$0.1195

More Details

SZESD8704MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-10

1

260

REEL

3000

N

USB 3.1

4

Unidirectional

0.5

5

3.3

1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :