Low Capacitance Array for High Speed Data Lines

Favorite

Overview

Low Capacitance Array for High Speed Data Lines

  • USB 3.0/3.1
  • eSATA
  • Display Port
  • Low Capacitance (0.5 pF Max, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8504GMUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-10

1

260

REEL

3000

N

USB 3.1

4

Unidirectional

0.5

4.5

3

1

30

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :