Ultra-Low Capacitance RF ESD Protection

Favorite

Overview

The ESD8472MUT5G is designed to protect voltage sensitive components that require ultra-low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, high breakdown voltage, high linearity, low leakage, and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. It has industry leading capacitance linearity over voltage making it ideal for RF applications. This capacitance linearity combined with the extremely small package and low insertion loss makes this part well suited for use in antenna line applications for wireless handsets and terminals.

  • RF Signal ESD Protection
  • RF Switching, PA, and Antenna ESD Protection
  • Near Field Communications
  • USB 2.0, USB 3.0
  • smartphones
  • Tablets
  • Notebooks
  • Industry Leading Capacitance Linearity Over Voltage
  • Ultra−Low Capacitance: 0.2 pF
  • Insertion Loss: 0.030 dBm
  • Small Footprint: 0.62 mm x 0.32 mm
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8472MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

Y

USB 3.0

1

Bidirectional

0.3

7

5.3

0.05

12.2

$0.0291

More Details

SZESD8472MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

Y

USB 3.0

1

Bidirectional

0.3

7

5.3

0.05

12.2

$0.0561

More Details

Show More

1-25 of 25

Products per page

Jump to :