Unidirectional SCR ESD Protection

Favorite

Overview

The ESD8351 Series is designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping make this device an ideal solution for protecting voltage sensitive high speed data lines.

  • USB 2.0
  • eSATA
  • Automotive IVN
  • Low Capacitance (0.55 pF Max, I/O to GND)
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • Low ESD Clamping Voltage
  • Protection for the Following IEC Standards:IEC 61000−4−2 (Level 4)ISO 10605
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8351HT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

USB 2.0

1

Unidirectional

0.55

5.5

3.3

0.5

-

$0.0431

More Details

ESD8351MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

N

USB 2.0

1

Unidirectional

0.55

5.5

3.3

0.5

-

$0.0641

More Details

ESD8351XV2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

USB 2.0

1

Unidirectional

0.55

5.5

3.3

0.5

-

$0.0407

More Details

ESD8351XV2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

USB 2.0

1

Unidirectional

0.55

5.5

3.3

0.5

-

Price N/A

More Details

SZESD8351HT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

USB 2.0

1

Unidirectional

0.55

5.5

3.3

0.5

-

Price N/A

More Details

SZESD8351MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

N

USB 2.0

1

Unidirectional

0.55

5.5

3.3

0.5

-

$0.0817

More Details

SZESD8351XV2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

USB 2.0

1

Unidirectional

0.55

5.5

3.3

0.5

-

$0.0645

More Details

SZESD8351XV2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

USB 2.0

1

Unidirectional

0.55

5.5

3.3

0.5

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :