ESD Protection Array, USB 3.0

Favorite

Overview

The ESD8116 is specifically designedto protect USB 3.0/3.1 interfaces from ESD. Ultra−low capacitanceand low ESD clamping voltage make this device an ideal solution forprotecting voltage sensitive high speed data lines.

  • USB3.0
  • Computing
  • Hardrives
  • 0.35pF max capacitance
  • Low clamping voltage of 11.4V at 16A
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8116MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

USB 3.1

6

Unidirectional

0.35

4

3.3

1

23

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :