Low Capacitance ESD Protection Diode Array, Thunderbolt

Favorite

Overview

The ESD8016 is specifically designedto protect USB 3.0/3.1 and Thunderbolt interfaces from ESD.Ultra−low capacitance and low ESD clamping voltage make thisdevice an ideal solution for protecting voltage sensitive high speeddata lines.

  • USB3.0
  • Thunderbolt
  • Computing
  • Computing accessories
  • Hard drives
  • 0.25pF max capacitance
  • Clamping voltage less than 8.6V at 16A
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8016MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

USB 3.0

6

Unidirectional

0.32

5.5

3.3

1

1.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :