ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability

Active

Overview

The ESD7L5.0DT5G is designed to protect voltage sensitive components from damage due to ESD in applications that require ultra low capacitance to preserve signal integrity. Excellent clamping capability, low leakage and fast response time are combined with an ultra low diode capacitance of 0.5 pF to provide best in class protection from IC damage due to ESD. The ultra small SOT-723 package is ideal for designs where board space is at a premium. The ESD7L5.0DT5G can be used to protect two uni-directional lines or one bi-directional line. When used to protect one bi-directional line, the effective capacitance is 0.25 pF. Because of its low capacitance, it is well suited for protecting high frequency signal lines such as USB2.0 high speed and antenna line applications.

  • USB 2.0
  • USB 2.0
  • Automotive IVN
  • Small Body Outline Dimensions: 0.047” x 0.047” (1.20 mm x 1.20 mm)
  • IEC61000−4−2 Level 4 ESD Protection
  • Low Clamping Voltage
  • Low Capacitance 0.5 pF Typical
  • Low Leakage
  • Response Time is Typically < 1.0 ns
  • S Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • Low Body Height: 0.020″ (0.5 mm)
  • This is a Pb−Free Device

Tools and Resources

Product services, tools and other useful resources related to ESD7L

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD7L5.0DT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

DVI

eSATA 2.0

USB 2.0

USB 3.0

2

Unidirectional

0.9

5.4

5

1

12

1.20 x 1.20 x 0.50

$0.4051

More Details

SESD7L5.0DT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

USB 2.0

2

Unidirectional

0.9

5.4

5

1

12

1.20 x 1.20 x 0.50

$0.2667

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.