ESD Protection, USB3.0 ESD Protection Array

Favorite

Overview

The ESD7504 is designed to protect high speed data lines from ESD. Ultra low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0.

  • USB 3.0
  • eSATA
  • HDMI
  • Display Port
  • Low Capacitance (0.55 pF Max, I/O to GND)
  • Protection for the Following IEC Standards:
    IEC 6100042 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS
    Compliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7504MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-10

1

260

REEL

3000

Y

eSATA 3.0

4

Unidirectional

0.55

4

3.3

1

-

$0.0841

More Details

Show More

1-25 of 25

Products per page

Jump to :