ESD Protection, 4-Line, Ultra Large Bandwidth, for HDMI Connection

Overview

The ESD7484 chip is a monolithic, application specific discrete device dedicated to ESD protection of the HDMI connection. It also offers the same high level of protection for IEEE 1394a and IEEE 1394b/c, USB2.0, Ethernet links, and video lines. Its ulta high cutoff frequency (5.3 GHz) secures a high level of signal integrity. The device topology provides this integrity without compromising the complete protection of ICs against the most stringent strikes.

  • Mobile Phones and Communication Systems
  • HDMI Ports at 1.65 Gb/s and up to 3.2 Gb/s
  • Video Out Protection
  • Wideband Performance
  • Flow-Through Layout
  • Low Profile with Small Footprint: 1.6 mm x 1.1 mm Package
  • 0.4 mm Pitch WLCSP Package

Tools and Resources

Product services, tools and other useful resources related to ESD7484

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD7484NCTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-10

1

260

REEL

5000

No

HDMI 1.3/1.4

4

Bidirectional

1.75

6

3

0.1

56.6

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.