Ultra-Low Capacitance ESD Protection

Favorite

Overview

The ESD7462 is designed to protect voltage sensitive components that require ultra−low capacitance from ESD events. It has industry leading capacitance linearity over voltage making it ideal for RF applications. This capacitance linearity combined with the extremely small package and low insertion loss makes this part well suited for use in antenna line applications for wireless handsets and terminals.

  • RF Signal ESD Protection
  • RF Switching, PA, and Antenna ESD Protection
  • Near Field Communications
  • USB 2.0, USB 3.0
  • Automotive Antennas
  • Industry Leading Capacitance Linearity Over Voltage
  • Ultra−Low Capacitance: 0.3 pF Typ
  • Insertion Loss: 0.05 dB at 1 GHz; 0.21 dB at 3 GHz
  • Low Leakage: < 1 nA
  • IEC61000−4−2 (ESD): Level 4 ±15 kV Contact
  • IEC61000−4−4 (EFT): 40 A −5/50 ns
  • IEC61000−4−5 (Lightning): 1 A (8/20 s)
  • ISO 10605 (ESD) 330 pF/2 k ±20 kV Contact
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
  • SZESD7462MXWT5G Wettable Flank Package
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7462N2T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

N

USB 3.0

1

Bidirectional

0.55

16.5

16

0.1

-

Price N/A

More Details

SZESD7462MXWT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

Y

USB 3.0

1

Bidirectional

0.55

16.5

16

0.1

-

$0.0708

More Details

SZESD7462N2T5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

Y

USB 3.0

1

Bidirectional

0.55

16.5

16

0.1

-

$0.0676

More Details

Show More

1-25 of 25

Products per page

Jump to :