ESD Protection Diodes

Favorite

Overview

The ESD7421 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, automotive sensors, infotainment, MP3 players, digitalcameras and many other applications where board space comes at apremium.

  • Protection Devices for Infotainment / ADAS
  • ADAS
  • Low Capacitance
  • Low Clamping Voltage
  • Low Leakage
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7421N2T5G

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-2

1

260

REEL

8000

Y

USB 3.0

1

Bidirectional

0.6

16.5

16

0.5

0.3

$0.1661

More Details

SZESD7421N2T5G

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-2

1

260

REEL

8000

Y

USB 3.0

1

Bidirectional

0.6

10.5

16

0.5

0.3

$0.1665

More Details

Show More

1-25 of 25

Products per page

Jump to :