Low Capacitance ESD Protection

Favorite

Overview

The ESD7371 Series is designed to protect voltage sensitivecomponents that require ultra−low capacitance from ESD andtransient voltage events. Excellent clamping capability, lowcapacitance, high breakdown voltage, high linearity, low leakage, andfast response time make these parts ideal for ESD protection ondesigns where board space is at a premium. It has industry leadingcapacitance linearity over voltage making it ideal for RF applications.This capacitance linearity combined with the extremely small packageand low insertion loss makes this part well suited for use in antennaline applications for wireless handsets and terminals.

  • RF Signal ESD Protection
  • RF Switching, PA, and Antenna ESD Protection
  • Near Field Communications
  • USB 2.0, USB 3.0
  • Stand−off Voltage: 5.3 V
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :