ESD Protection, 3.3 V, Low Capacitance

Favorite

Overview

The ESD7331 is designed to protect voltage sensitive components that require low capacitance from ESD events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, the part is well suited for use in high frequency designs such as USB 2.0 high speed applications.

  • USB 2.0/3.0
  • MHL 2.0
  • eSATA
  • mobile phones
  • consumer
  • Low Capacitance 0.35 pF (Typ)
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm
  • Low Body Height: 0.3 mm
  • Stand−off Voltage: 3.3 V
  • IEC61000−4−2 Level 4 ESD Protection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7331MUT5G

Loading...

Lifetime

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

Y

USB 2.0

1

Bidirectional

0.75

4

3.3

1

-

$0.0316

More Details

Show More

1-25 of 25

Products per page

Jump to :