Ultra-Low Capacitance ESD Protection

Favorite

Overview

The ESD7241 is designed to protect voltage sensitive components that require ultra−low capacitance from ESD. It has industry leading capacitance linearity over voltage making it ideal for RF applications. This capacitance linearity combined with the extremely small package and low insertion loss makes this part well suited for use in antenna line applications for wireless handsets and terminals. In addition, the low clamping voltage along with its small size makes this device an ideal candidate for Vbus line protection in mobile, wearables and computing applications

  • USB 3.x Vbus Protection
  • RF Signal ESD Protection
  • Near Field Communications
  • Automotive Antennas
  • USB Cables
  • Ultra-Low Capacitance: < 1.0pF Max
  • Low Leakage: < 0.5uA
  • IEC61000-4-2 (ESD): Level 4 ±28kV Contact
  • IEC61000-4-4 (EFT): 40A - 5/50ns
  • IEC61000-4-5 (Lightning): 1A - 8/20us
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP CapableSZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • SZESD7241MXWT5G Wettable Flank Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
  • Industry Leading Capacitance Linearity Over Voltage
  • Insertion Loss: 0.15 dB at 1 GHz; 0.60 dB at 3 GHz
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7241N2T5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

Y

USB 3.1

1

Bidirectional

1

25

24

1

0.3

$0.0808

More Details

SZESD7241MXWT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

Y

USB 3.1

1

Bidirectional

1

25

24

1

0.3

$0.0943

More Details

SZESD7241N2T5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

Y

USB 3.1

1

Bidirectional

1

25

24

1

0.3

$0.106

More Details

Show More

1-25 of 25

Products per page

Jump to :