Low Capacitance ESD Protection Diode for High Speed Data Lines, Short-to-Battery Capable, Automotive

Favorite

Overview

The ESD7102 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The small form factor, flow−through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0 and HDMI.

  • USB 2.0/3.0
  • LVDS
  • HDMI
  • High Speed Differential Pairs
  • Automotive
  • 0.3pF Typical, I/O to GND
  • 16V Vrwm
  • +/-8kV ESD Survivability
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7102BT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

N

USB 3.0

2

Unidirectional

0.5

16.5

16

1

-

Price N/A

More Details

SZESD7102BT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

N

USB 3.0

2

Unidirectional

0.5

16.5

16

1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :