ESD Protection Diode, Low Capacitance, USB 3.0

Favorite

Overview

The ESD7016 is specifically designed to protect USB3.0 interfaces by integrating two Superspeed pairs, D+, D-, and Vbus lines into a single protection product. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines.

  • USB3.0
  • Low Capacitance (0.15 pF Typical, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000-4-2 (Level 4)
  • Low ESD Clamping Voltage
  • This is a Pb-Free Device
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7016MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Y

USB 3.0

6

Bidirectional

0.2

5.5

5

1

9.6

$0.216

More Details

SZESD7016MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Y

USB 3.0

6

Bidirectional

0.2

5.5

5

1

9.6

$0.3015

More Details

Show More

1-25 of 25

Products per page

Jump to :