Low Capacitance ESD Protection for High Speed

Favorite

Overview

The ESD7002 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0 and HDMI.

  • USB2.0/3.0
  • LVDS
  • HDMI
  • High Speed Differential Pairs
  • Automotive Gateway
  • Automotive Telematics Control Unit
  • Automotive Radio/Head Unit
  • Low Capacitance (0.3pF Typical, IO to GND)
  • SZ Prefix for Automotive and Other Applicatoin Requiring Unique Site and Control Change Requirements
  • Diode Capacitance Matching
  • Protection for IEC61000-4-2 (Level 4)
  • Pb-Free and RoHS Compliant
  • Low ESD Clamping Voltage
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7002WTT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

Y

USB 3.0

2

Unidirectional

0.5

16.5

16

1

-

$0.1384

More Details

SZESD7002WTT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

USB 3.0

2

Unidirectional

0.5

16.5

16

1

-

$0.1261

More Details

Show More

1-25 of 25

Products per page

Jump to :