ESD Protection, 5-Line, HDMI Control Line

Overview

The ESD5384 chip is a low capacitance ESD protection for HDMI control pins. It also integrates a pull-up resistor for I2C bus, a pull-up resistor for hot plug detect, and a pull-up resistor for CEC line. The ESD protection circuitry prevents damage to the protected device when subjected to ESD surges up to 15kV. The ESD5384 is available in a 9 bump CSP package.

  • HDMI Control Line Interfaces
  • Smart Phones
  • Tablets
  • Consumer Electronics
  • Line capacitance: 12 pF max

Tools and Resources

Product services, tools and other useful resources related to ESD5384

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD5384NCTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-9

1

260

REEL

5000

No

HDMI 1.3/1.4

5

Unidirectional

12

6

3

32

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.