ESD Protection Diode

Overview

The ESD5381 series are designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of their small size, they are suited for use in cellular phones, MP3 players,digital cameras and many other portable applications where board space comes at a premium.

  • ESD Protection
  • MP3 Players
  • Cellular Phones
  • Digital Cameras
  • Low Capacitance
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm
  • Low Body Height: 0.3 mm
  • Low Leakage
  • Response Time is < 1 ns
  • IEC6100042 Level 4 ESD Protection
  • IEC6100044 Level 4 EFT Protection

Tools and Resources

Product services, tools and other useful resources related to ESD5381

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD5381MUT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

No

General I/O

1

Unidirectional

13

6.1

3

0.1

7.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.