ESD / Surge Protector

Overview

The ESD11N is designed to protect voltage sensitive components that require ultra-low capacitance from ESD events. Excellent clamping capability, low capacitance, low leakage and fast response time make these parts ideal for ESD protection on designs where board space is a premium. Because of its low capacitance, it is suited for use in high frequency designs such as USB 2.0 and high speed antenna line applications.

  • Portable Devices
  • USB2.0
  • HDMI
  • Cellular Phones
  • Digital Cameras
  • MP3 Players
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm
  • Low Body Height: 0.3 mm
  • Low Capacitance
  • Response Time is < 1 ns
  • IEC6100042 Level 4 ESD Protection
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to ESD11N5

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD11N5.0ST5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DSN-2

1

260

DSFTP

5000

No

USB 2.0

1

Bidirectional

0.9

5.8

5

1

21.2

-

Price N/A

More Details

SSESD11N5.0ST5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DSN-2

1

260

DSFTP

5000

No

USB 2.0

1

Bidirectional

0.9

5.8

5

1

21.2

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.