ESD / Surge Protector

Overview

The ESD11A Series is designed to protect voltage sensitive components from damage due to ESD. These parts provide excellent ESD clamping capability and fast response time to enhance the immunity of the end application from system level ESD stress such as IEC61000-4-2. Two uni-directional diodes are housed in the ultra small SOT-1123 package, making these parts ideal for ESD protection on designs where board space is a premium, such as cell phones, MP3 players and many otheer portable handheld electronic devices.

  • I/O ESD protection
  • Cell Phones
  • MP3 Players
  • Low Clamping Voltage
  • Small Body Outline Dimensions (1.0mm x 0.6mm)
  • Low Body Height (0.4mm)
  • Low Leakage
  • IEC61000-4-2 Level 4 ESD Protection

Tools and Resources

Product services, tools and other useful resources related to ESD11A3.3

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD11A3.3DT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-1123-3

1

260

REEL

8000

No

General I/O

2

Unidirectional

30

5.2

3.3

1

23

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.