ESD Protection Array, Low Capacitance, for High Speed Data Lines

Favorite

Overview

The ESD1014 is designed to protect high speed data lines from ESD, EFT and lightning surge.

  • 10/100/1000-BaseT Ethernet and Gigabit Ethernet
  • Low capacitance (3 pF maximum between I/O lines)
  • ESD rating of Class 3B (exceeding 8 kV) per Human Body model and Class C (exceeding 400 V) per Machine Model
  • Protection for IEC standards IEC 6100042 (ESD) Level 4 30 kV (Contact)
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD1014MUTAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-10

1

260

REEL

3000

N

T1/E1, T3/E3

4

Bidirectional

3

5

3.3

5

275

$0.4927

More Details

SZESD1014MUTAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-10

1

260

REEL

3000

N

T1/E1, T3/E3

4

Bidirectional

3

5

3.3

5

275

$0.5787

More Details

Show More

1-25 of 25

Products per page

Jump to :