Surface Mount Superfast Rectifier

Favorite

Overview

  • Fast Switching Speed – Maximum Trr 35 ns
  • Ultra Thin Profile - Maximum Height of 1.0 mm
  • Glass Passivated Junction
  • UL Flammability 94V-0 Classification
  • MSL level 1
  • RoHS Compliant / Green Mold Compound
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

ES2DAF

Loading...

Active

CAD Model

Pb

A

H

P

SMA-FL

1

260

REEL

10000

N

Single

2

35

200

0.95

50

1

$0.2145

More Details

Show More

1-25 of 25

Products per page

Jump to :