Dual NPN Bipolar Transistor

Favorite

Overview

This Dual NPN Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SOT-563 package which is designed for low power surface mount applications, where board space is at a premium.

  • Reduces Board Space
  • TBD
  • High hFE, 210-460 (Typical)
  • Low VCE(sat), < 0.5V
  • Pb-free Solder Plating
  • These are Pb-Free Devices
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

EMX2DXV6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

F

Dual NPN

General Purpose

0.4

0.1

50

60

7

0

0

120

560

0

0.357

Price N/A

More Details

EMX2DXV6T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

N

Dual NPN

General Purpose

0.4

0.1

50

60

7

-

-

120

560

-

0.357

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :