EMI Filter with ESD Protection

Overview

The EMI4172 is an integrated common mode filter providing both ESD protection and EMI filtering for high speed digital serial interfaces such as HDMI or MIPI D-PHY. The EMI4172 provides protection for two differential data line pairs in a small RoHS-compliant WDFN10 package.

  • HDMI/DVI Display in Mobile Phones
  • MIPI D-PHY (CSI-2, DSI, etc) in Mobile Phones and Digital StillCameras
  • Digital Still Cameras
  • Low Channel Input Capacitance
  • Provides ESD Protection to IEC61000-4-2 Level 4, ±8 kV Contact Discharge
  • Large Differential Mode Bandwidth with Cutoff Frequency > 2 GHz
  • Highly Integrated Common Mode Filter (CMF) with ESD Protection provides protection and EMI reduction for systems using High Speed Serial Data Lines with cost and space savings over discrete solutions
  • Low Profile Package with Small Footprint in WDFN10 2 x 2.5 mm Pb−Free Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • High Common Mode Stop Band Attenuation: >15 dB at 700 MHz

Tools and Resources

Product services, tools and other useful resources related to EMI4172

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI4172MTTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-10

1

260

REEL

3000

No

DVI

HDMI 1.3/1.4

MIPI

4

Common Mode

8

0.9

1

5

6.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.