Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

EMH1307: P-Channel Power MOSFET, -20V, -6.5A, 26mΩ, Single EMH8

Product Description
EMH1307 is P-Channel Power MOSFET, -20V, -6.5A, 26mΩ, Single EMH8 for General-Purpose Switching Device Applications.
Features
 
  • RDS(on)1 : 20mΩ(typ)
  • 1.8V drive
  • Input Capacitance Ciss = 1100pF
  • Halogen free compliance
  • Protection diode in
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     P-Channel Power MOSFET, -20V, -6.5A, 26mΩ, Single EMH8   P-Channel   Single   -20   10   -1.3   -6.5   1.5   44   26     13     3.7     1100   210   160   SOT-383FL / EMH-8 
Package Availability
Type
PB free
Standard
SOT-383FL / EMH-8 x